Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kraus
Description
Series 6040 Conveyor roller/idler - Conical Roller with Toothed Belt Drive
Bill of material
6040-SV50x1.5-B8-IGM5x15-156.5-ZZ
SERIES
Series
6040
TD
Tube diameter
Ø50x1.5 mm
D
Axle diameter
mm
TM
Tube material
AC
Axle type
AC1
Axle type size
AM
Axle material
AK
Bearing
EBL
Fitting length
mm
Enter value for EBL
Fitting length
mm
cm
inch
ft
RO
Tube length
100.5 mm
RL
Roller length
112.5 mm
AL
Axle length
156.5 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D