Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
SRT0801K(C7) - Rolled Ball Screws
Bill of material
SRT0801K-171R220C7A0X
MN
Nominal model number
SRT0801K
SD
Screw shaft diameter
8 mm
LD
Lead
1 mm
AG
Accuracy grade
C7
ST
Shaft end type
ST2
Shaft end type-Fixed side
LT
Total length of shaft
L1
Screw Shaft Length
171.0 mm
S
Stroke
150.0 mm
GT
Grease type
ND
Nut direction
PN
Position of nut
mm
Enter value for PN
Position of nut
mm
cm
inch
ft
Recomendações
Loading ...
Baixar modelos em CAD
Previews
3D
Dimensão
2D