Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Kukamet
Description
S133
Bill of material
S 133 - 5
MODELNO
Model number
S 133 - 5
F1
Force
4500 N
F2
Force
3250 N
F3
Force
5000 N
F4
Force
3500 N
FI1
(X1) YIELD (F1:Fi)
10:1 N
FI2
(X2) YIELD (F2:Fi)
5:1 N
SQUEEZESCREW
Squeeze screw
M12 x 80 mm
ANGLE
Angle
90 °
WEIGHT
Weight
1191 g
A
40 mm
B
89 mm
C
67.5 mm
D
20 mm
F
60 - 68 mm
G
52.5 mm
H
180 mm
J
22 mm
K
M12 mm
L
233 mm
L2
62 mm
N
10,5 x 14,5 mm
X1
21 mm
X2
56 mm
PDFEN
PDF EN
http://www.kukamet.com.tr/Y_Uploads/pdf/133.pdf
PDFDE
PDF DE
http://www.kukamet.com.tr/Y_Uploads/pdf_de/133.pdf
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
Wymiar
2D