Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KYOUIKU GEAR MFG, CO., LTD.
Description
Miter Gears - Module 3.5
Bill of material
MGH=25B
CNSORDERNO
Catalogue Number
MGH=25B
PINFO
Product information
Discontinued
U
Ratio
1
Z
Number of Teeth
20
MOD
Module
3.50
D
Reference Diameter
70.0 mm
DA
Outside Diameter
72.32 mm
DA2
da2
74.95 mm
A
Locating Distance
66.00 mm
DD
Bore Diameter
25 mm
DH
Hub Diameter
56 mm
LH
Hub Projection
24.00 mm
L
Bore Lenght
39.5 mm
LW
Overall lenght
44.05 mm
LA
Tip Distance
33.48 mm
B
Face Width
16.1 mm
B2
Width of Key Way
8 mm
T2
Depth of Key Way
3.3 mm
M
Nominal threads
M8
LS
Position of Set Screw
12.0 mm
DEG
Angle
49 °
MIN
Angle
3 min
MASS
Weight
0,68(kg) g
TA
Twist Angle
0 °
HUB
Modification of hub
HA
First Hub Diameter HA
mm
HB
First Hub Projection HB
mm
HC
Second Hub Diameter HC
mm
HD
Second Hub Projection HD
mm
SH
Modification of bore diameter
D1
Bore Diameter D1
mm
TD1
Tolerance of Bore Diameter D1
DD1
Bore projection DD1
mm
D2
Bore Diameter D2
mm
TD2
Tolerance of Bore Diameter D2
DD2
Bore projection DD2
mm
D3
Bore Diameter D3
mm
TD3
Tolerance of Bore Diameter D3
mm
DD3
Bore projection DD3
mm
KEY
Additional key way
TYPKEY
Key size
TAP1
Additional tap hole 1
NBTAP1
Number of Tap Hole 1
DTAP1
Tap hole 1
mm
POSTAP1
Position of tap hole 1
mm
ANGTAP01
Angle of first tap hole 1
°
ANGTAP1
Angle of second tap hole 1
°
TAP2
Additional tap hole 2
mm
NBTAP2
Number of Tap Hole 2
mm
DTAP2
Tap hole 2
mm
POSTAP2
Position of tap hole 2
mm
ANGTAP02
Angle of first tap hole 2
°
ANGTAP2
Angle of second tap hole 2
°
CNSORDERNO2
Catalogue Number
MGH=25B_HUB0_0_0_0_0_SHNo_0__0_0__0_0__0_KEY_-_TAP1_0_0_0_0_0_TAP2_0_0_0_0_0
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D