Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
LE-M-88 - Aluminium Profile Module Series
Bill of material
LE-M-88-S-OO-50
ORDERNUMBER
Order Number
LE-M-88-S-OO-50
CODE
Code
LE-M-88
MATERIAL
Material
Aluminium 6063-T5
COLOUR
Colour
SURFACE
Surface
JMGXJIX
Section moment of inertia Ix
0.11 cm^4
JMGXJIY
Section moment of inertia Iy
53.81 cm^4
WEIGHT
Weight
1.044 kg/m
LENGTH
Length
mm
Enter value for LENGTH
Length
mm
cm
inch
ft
Recomendaciones
Loading ...
Descarga de modelos CAD
Previews
3D
Dimensión
2D