Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 030 - 5.1 lifgo eccentric PFN
Bill of material
500 030_5.1 lifgo excenter-PFN
CNSORDERNO
Part number
500 030
BEZ
Description
5.1 lifgo excenter-PFN
INFO
Data sheet
Info PDF
A
Length
110 mm
B
Height
110 mm
C
Length
80 mm
D
Length
60 mm
E
Height
72 mm
E2
Height
72 mm
F
Height
85.5 mm
G
Height
30 mm
G1
Height
16 mm
G2
Length
7 mm
H
Diameter
59H7 deep 3 mm
I
Diameter
72 mm
J
Diameter
25h7 mm
K
Length
45 mm
L
Length
47 mm
M
Length
36 mm
N
Length
5 mm
O
Diameter
20H7 mm
P
Diameter
6H7 deep 10 mm
S
Thread
M10 deep 25, 8.5 thru
S1
Thread
M10 deep 25, 8.5 thru
T
Thread
M8 deep 10
U
Thread
M10x1 deep 10
U1
Thread
M6 deep 5
V
Length
62 mm
W1
Height
8 mm
W2
Height
18.5 mm
X
Thread
M4 deep 8
CNSMASSEXACT
Mass
3.17 kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D