카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 046 - 5.1 lifgo linear PFN SVZ
Bill of material
501 046_5.1 lifgo linear-PFN SVZ
CNSORDERNO
Part number
501 046
BEZ
Description
5.1 lifgo linear-PFN SVZ
A
Length
110 mm
B
Height
98.5 mm
B1
Height
55 mm
C
Length
80 mm
D
Length
60 mm
E
Height
72 mm
E1
Height
19 mm
E2
Height
72 mm
F
Height
5.5 mm
G
Height
30 mm
G1
Height
16 mm
G2
Length
7 mm
H
Length
44H7 deep 3 mm
I
Length
72 mm
J
Diameter
25h7 mm
K
Length
45 mm
L
Length
47 mm
M
Length
36 mm
N
Length
5 mm
O
Diameter
20H7 mm
P
Diameter
6H7 deep 10 mm
S
Thread
M10 deep 25, 8.5 thru
T
Thread
M8 deep 10
U
Thread
M10x1 deep 10
U1
Thread
M6 deep 5
V
Length
62 mm
W
Height
21 mm
X
Thread
M4 deep 8
CNSMASSEXACT
Mass
2.92 kg
권장 사항
로딩중 ...
CAD모델 다운로드
미리보기
3D
치수도
2D