Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 487 - 5.0 Shaft adapter Variant 2
Bill of material
500 487 - D = Φ 14 x L 30_5.0 Wellenadapter Variante 2
CNSORDERNO
Part number
500 487 - D = Φ 14 x L 30
BEZ
Description
5.0 Shaft adapter Variant 2
INFO
Datenblatt
Info PDF
A
Diameter
45 mm
B
Length
28 mm
C
Length
8 mm
D
Diameter
mm
Enter value for D
Diameter
mm
cm
inch
ft
E
Diameter
28 H7 deep 2.5
F
Diameter
35 mm
G
Diameter
5.3 mm
H
Length
2 mm
I
Length
2.5 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
MT
Max. torque
40 Nm
PW
Profile shaft
PG 14
CNSMASSEXACT
Weight
0.27 kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D