Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 184 - 5.4 lifgo Gear rack retaining plate & end plate
Bill of material
500 184_5.4 lifgo Zahnstangenhalteplatte
CNSORDERNO
Part number
500 184
BEZ
Description
5.4 lifgo Gear rack retaining plate & end plate
INFO
Datasheet
Info PDF
A
Length
150 mm
B
Length
130 mm
C
Length
15 mm
D
Length
68 mm
E
Length
26.5 mm
F
Length
110 mm
G
Length
90 mm
H
Length
120 mm
I
Length
51.5 mm
J
Length
30 mm
K
Thread
M10 mm
L
Thread
M4 mm
M
Diameter
6 mm
CNSMASSEXACT
Weight
1.90 kg
为你推荐
载入中 ...
下载CAD模型
预览
3D
尺寸标注
2D