Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 100 - 5.4 lifgo Fuehrungswagen
Bill of material
500 100_5.4 lifgo Fuerungswagen
CNSORDERNO
Part number
500 100
BEZ
Description
5.4 lifgo Guide car
INFO
Datenblatt
Info PDF
A
Length
180 mm
B
Length
81 mm
C
Length
165 mm
D
Length
130 mm
E
Length
135 mm
G1
Length
31.5 mm
G2
Length
13 mm
I
Length
120 mm
J
Length
5 mm
P
Diameter
6H7 deep 6
S
Thread
M12 deep 35, 10.2 thru mm
U1
Diameter
M6 deep 5 mm
V
Length
120 mm
W
Proximity switch
43 mm
X
Diameter
M4 deep 8 mm
VMAX
Lifting speed
3 mm
AMAX
Acceleration
50 mm
MTXS
Static torque
5500 mm
MTXD
Dynamic torque
2800 mm
MTYS
Static torque
3300 mm
MTYD
Dynamic torque
1600 mm
MTZS
Static torque
3300 mm
MTZD
Dynamic torque
1600 mm
FS
Static load ratings
161400 mm
FD
Dynamic load ratings
79600 mm
CNSMASSEXACT
Weight
13.50 kg
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D