Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 106 - 5.1 lifgo gear racks standard SVZ
Bill of material
501 106_5.1 lifgo Zahnstange standard SVZ-15-1
CNSORDERNO
Part number
501 106
BEZ
Description
5.1 lifgo Zahnstange standard SVZ
LOD
Level of details
NZ
Number of teeth
A
Length
27 mm
A1
Length
25 mm
B
Thread
M12
C
Length
25 mm
D
Height
31.5 mm
E
Length
18.5 mm
L
Toothed rack length
116.33700 mm
Z
Number of teeth
According to customer
MT
Module
2.46875 mm
T0
Tooth division
7.75580 mm
LX
Moment of inertia
22961 mm4
LY
Moment of inertia
35018 mm4
LP
Polar moment of inertia
57979 mm4
G
Weight
4.84 kg/m
CNSMASSEXACT
Mass
0.563 kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D