Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Lechler
Description
Baureihe 090003 - 090 - Bayonet quick release system
Bill of material
LECHLER_09000351KA
TYPE
Type
090003
MAT
Material-No.
CODE
Code
KA
ROHR
Ø
1/2'' Inch
D
Ø
20-22.0 mm
BR
6.0 mm
BRI
0.24 Inch
GEW
Weight
22 g
GEWI
Weight
0.05 lbs.
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D