Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
LILAI Chain
Description
1873-G4-K450 - Snap-on Conveyor Chain
Bill of material
1873-G4-K450
CM
Chain model
PN
Product name
Plastic Snap-on Sideflexing Chains
APPLICATION
Application
Mainly suitable for bottle clamping, sideflexing and elevating conveyor.
MATERIAL
Material
The material of the pallet is: POM, and the material of the clamping block is: natural rubber
BC
Base Chain
Standard 12A roller chain, material: carbon steel or stainless steel
TC
Maximum Speed
50 m/min lubricant ; 30 m/min dry
WL
Working load
Carbon steel working load (25°C) is 3200N, stainless steel working load (21°C) is 1600N
MCTL
Maximum conveying total length
30M for carbon steel and 24M for stainless steel
PACKAGE
Package
Each length is 1.524M
W
Width
114.3 mm
RW
Rubber width
104 mm
WEIGHT
Weight
3.40 kg/m
RBR
opposite bending raduis
150 mm
SBR
Sideflex Radius
500 mm
BCM
Base chain material
P
19.05 mm
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
2D