Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
Vertical chain - Snap-on Conveyor Chain
Bill of material
Vertical chain
PN
Product name
Vertical chain
APPLICATION
Application
Mainly suitable for various kinds of bottles, cans elevating conveyor.
MATERIAL
Material
The material of the card plate is: carbon steel, and the material of the clamping block is: rubber
BC
Base Chain
Standard 12A roller chain, material: carbon steel, stainless steel
TC
Maximum Speed
50 m/min lubricant ; 30 m/min dry
WL
Working load
Carbon steel working load is 3200N, stainless steel working load is 1600N
MCTL
Maximum conveying total length
30M for carbon steel and 24M for stainless steel
PACKAGE
Package
Each length is 1.524M
E
5.10
G
35.0
H
24.0
J
60.0
K
21.0
L
15.5
P
19.05
Q
33.0
T
3.0
V
57.0
Recommendations
Loading ...
Download CAD models
Previews
3D
2D