Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
LILAI Chain
Description
1702MBFlattened Series - Case Conveyor Chain
Bill of material
1702MBFlattened(50)
CM
Chain model
1702MBFlattened
SERIES
Series
1702M Series
APPLICATION
Application
Mainly suitable for various kinds of plastic bottles, cans conveying, such as dairy industry.
MATERIAL
Material
POM, color white, operating temperature -30°C~+90°C
PM
Pin material
Stainless steel
WL
Working load
3330N
TS
Maximum Speed
40 m/min lubricant ; 20 m/min dry
PACKAGE
Package
20 PCS/meter
W
Width
53.3 mm
K
Center distance between two blocks
WEIGHT
Weight
1.55 kg/m
RBR
opposite bending raduis
75 mm
TR
Sideflex Radius
150 mm
E
7.9 mm
F
17.5 mm
I
12 mm
G
58 mm
V
25 mm
L
12.5 mm
P
50.0 mm
T
3.9 mm
REMARKS
Remark
Same as 1701 sprocket
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
2D