Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
LILAI Chain
Description
Sideflex Chain with Rubber Top - HF880TAB Series
Bill of material
HF880TAB-K325
CM
Chain model
SERIES
Series
HF880TAB Series
PN
Product name
Sideflex Chain with Rubber Top
MATERIAL
Material
Coffee polyoxymethylene (POM), working temperature: -30°C ~ 90°C
PM
Pin material
Stainless steel
W
Width
mm
D
Rubber Centres Distance
39.5
A
Distance between rubber and plate side
SBR
Sideflex Radius
500.0
WL
Working load
2000
WEIGHT
Weight
kg/m
P
38.1 mm
M
43.0 mm
C
62.0 mm
L
7.60 mm
H
20.00 mm
E
7.0 mm
B
12.00 mm
T
4 mm
S
3.60 mm
V
16.00 mm
Z
30.00 mm
RD
40.00 mm
GC
44.50 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D