Catalog navigation
CADモデル選択
選択可能な製品数: 5
HELP_VARIABLE
Company
MÄDLER
Description
DIN103-EBF-FLM-2GG-RG7 - Ready-to-Install Flange Nuts with Metric ISO-Trapezoidal Thread DIN 103, Red brass Rg7, Double-thread, right hand
Bill of material
64577120
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Red brass
MAT
Material
Red brass Rg7 (CuSn7Zn4Pb7-C)
HW
Note
See catalogue page for friction coefficient comparison.
ISO
Trapezoidal Thread d
D1
D1 - h9
mm
D2
D2 - DIN ISO 2768-m
mm
D3
D3 - DIN ISO 2768-m
mm
D4
6 x D4 - DIN ISO 2768-m
mm
L
L - DIN ISO 2768-m
mm
L1
L1 - DIN ISO 2768-m
mm
L2
L2 - DIN ISO 2768-m
mm
GEW
Weight
kg
ARTNR1
Product No. Cardan Adapter KARA
ARTNR2
Product No. Adapter Console KONA
CTN
Customs tariff number
73181900
おすすめ
Loading ...
ダウンロード(CADデータ)
プレビュー
3D
情報
2D