IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
Nederlands
polski
中文
中文
QA認證資訊
目錄: MÄDLER
Created: 06.03.2023
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, french, polish, chinese
English as original or default language
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
包含零部件配置的图片
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
直线驱动
MÄDLER
齿轮箱和齿轮马达
Powered by
Facetsfilter
Internal Server Error
CAD模型選擇
linearantriebe_sfl
26.04.2024
MAE-LA-GRI - 直线执行器GR/I
10.04.2024
MAE-KBOX-GRI - 用于线性执行器GR/I的控制盒,输入电压为230V AC和24V DC
26.04.2024
MAE-GR-I-HANDOPERATOR - GR/I型线性驱动器操作手柄
10.04.2024
MAE-STECKER-GRI - 带插头的直线驱动电缆GR/I,用于连接控制单元
26.04.2024
MAE-LA-SFL - SFL型线性推杆12V-24V
26.04.2024
MAE-SP-SFL - 用于SFL型线性执行器的即装即用的主轴,12V - 24V
26.04.2024
MAE-MM-60 - 线性传动器MM 60
26.04.2024
MAE-MM-80 - 线性执行器MM 80
26.04.2024
MAE-MM-95 - 线性推杆MM 95
26.04.2024
MAE-MM-115 - 线性推杆MM 115
26.04.2024
MAE-MM-128 - 线性推杆MM 128
26.04.2024
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
建議
No recommendations available.