Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
MecVel
Description
ALI3-FCM-VRS-AC - Ballscrew actuator with magnetic limit switches - AC motor
Bill of material
ALI3-FCM-VRS/0050/M01/CA-T-277/480/60-2-0.09/-/IP65/M0/2FCM0/1/IP65/P1/A1
IDNR
Type of actuator
ALI3-FCM-VRS
C
Stroke
mm
Enter value for C
Stroke
mm
cm
inch
ft
CC
Stroke
mm
Enter value for CC
Stroke
mm
cm
inch
ft
VS
Version
FMAX
5000 N
VEL
Speed
mm/s
GRM
Gr. motor
50
NP
N° Pole
2
PW
Power
0.09 kW
MOT
Motor
CA
TIPO
Type
TIPOY
Motor notes
-
TS1
Voltage
V
FR
Brake
GP
Protection Class
OO
Opzional
ENC
Encoder
ENCX
Encoder notes
-
OM
Motor position
FCM
Limit switches
FCMXX
2 Reed NC sensors (3 sensors available only with stroke > 100 mm) mm
OMO
E-box position
GP1
Protection class
DA
Antirotation
AP
Rear end position
AA
Frontend
OPZ
Stainless steel
OPZX
Inox notes
-
OPZ2
Painting
OPZ2X
Painting notes
-
OPZ5
Viton seals
建議
Loading ...
下載CAD模型
Previews
3D
尺寸
2D