您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: MecVel
Created: 29.06.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MecVel
ALI4-F-VRS/0050/M10/CA-277/480/60-T-56-2-0,14/-/IP54/-/M0/1/2FC2/FC1/IP54/P1/A1
MecVel
ALI4
Powered by
Facetsfilter
Internal Server Error
CAD模型選擇
{mecvel/ali4/ali4_vrs_f_ca_asmtab.prj},{NB=ALI4-F-VRS/0050/M10/CA-277/480/60-T-56-2-0,14/-/IP54/-/M0/1/2FC2/FC1/IP54/P1/A1/0},{IDNR=ALI4-F-VRS},{CM=No},{C=50},{CC=0},{CX=[50:625]},{VS=M10},{FMAX=3400},{VEL=23},{GR=56},{PM=0,14},{NP=2},{TIPO=T},{TS1=277/480/60},{FR=-},{GP=IP54},{OO=-},{OM=M0},{OMO=1},{ENC=},{PZ=No},{FCM=2FC2},{FC=1},{FCXOLD=1,'FC1',2,'FC2'},{GP1=IP54},{DA=},{AP=P1},{AA=A1},{OPZ=},{OPZ1=},{OPZ2=},{OPZ5=},{OPZ7=},{PPATH=ali4_f_ca_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
MecVel
Description
ALI4-VRS-F-AC - Actuator with limit switches
Bill of material
ALI4-F-VRS/0050/M10/CA-277/480/60-T-56-2-0,14/-/IP54/-/M0/1/2FC2/FC1/IP54/P1/A1
IDNR
Type of actuator
ALI4-F-VRS
C
Stroke
mm
Enter value for C
Stroke
mm
cm
inch
ft
確定
CC
Push-rod stroke
mm
Enter value for CC
Push-rod stroke
mm
cm
inch
ft
確定
VS
Version
M10
M10
FMAX
Fmax
3400
3400
VEL
Speed
23
23
mm/s
GR
Motor size
56
56
PM
Motor power
0,14
0,14
NP
Poles number
2
2
TIPO
Type
T
AT
M
AM
T
AT
M
AM
TIPOY
Motor notes
-
TS1
Voltage
277/480/60
220/380/60
254/440/60
480/830/60
230/400/50
190/330/50
208/360/50
400/690/50
277/480/60
220/380/60
254/440/60
480/830/60
230/400/50
190/330/50
208/360/50
400/690/50
V
FR
Brake
-
-
GP
Protection Class
IP54
IP65
IP54
IP65
OO
Opzional
No
AB
No
AB
OM
Motor position
M0
M1
M0
M1
OMO
Terminalbox position
1
2
3
4
1
2
3
4
ENC
Encoder
No
E05
E06
E07
E08
No
E05
E06
E07
E08
PZ
Potentiometer
No
POT01
POT05
POT10
No
POT01
POT05
POT10
FCM
Limit switches
2FC2
3FC2
2FCD2
3FCD2
2FC2
3FC2
2FCD2
3FCD2
FC
Limit switches position
FC1
FC1
GP1
Actuator protection class
IP54
IP54
DA
Antirotation
No
Si
No
Si
AP
Rear end position
P1
P2
P1
P2
AA
Frontend
A1
A3
A4
A7
A1
A3
A4
A7
OPZ
Stainless steel
No
Si
No
Si
OPZY
Inox notes
-
OPZ1
Bellows boot
No
Yes
No
Yes
OPZ2
Painting
No
Yes
No
Yes
OPZ2Y
Painting notes
-
OPZ5
Viton seals
No
Yes
No
Yes
OPZ7
Additional shaft (opposite to motorside)
No
Yes
No
Yes
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D