Catalog navigation
Селекция на CAD модел
Налични продукти: 6
HELP_VARIABLE
Company
MecVel
Description
ALI5-P-FCM - Cross gears
Bill of material
ALI5-P-FCM/0050/M13/277/480/60-T-1--71-4/_///2FCM0/IP65/P1/A1///
IDNR
Type of actuator
ALI5-P-FCM
C
Stroke
mm
Enter value for C
Stroke
mm
cm
inch
ft
CC
Pistons stroke
mm
Enter value for CC
Pistons stroke
mm
cm
inch
ft
VS
Version
FMAX
N
VEL
Speed
mm/s
GR
GR. motore
71
PM
Motor power
NP
N° Pole
TIPO
Type
TIPOY
Note motore
-
TS1
Voltage
V
FR
Brake
GP1
Protection Class
OO
Options
OMO
Terminalbox position
ENC
Encoder
ENCY
Note encoder
-
FCM
Mechanical limit switsches
FCMXX
2 Reed NC sensors (3 sensors available only with stroke > 100 mm)
GP
Protection Class
DA
Antirotation device
AP
Rear ends
AA
Frontend
OPZ
Stainless steel
OPZY
-
OPZ3
Safety nut
OPZ2
Painting
OPZ2Y
-
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
Размер
2D