Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Metalwork
Description
Distribution frame with multiple straights outlets 1/8"
Bill of material
W0502111007
CODE
Code
NOH
No
2 mm
A
G 1/4
NOV
No
mm
B
G 1/8
D
15 mm
E
30 mm
F
mm
G
30 mm
H
4.5 mm
K
5.3 mm
L
30 mm
M
20 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D