您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
日本語
English
ASK 070 BB 15H7-22H7 ST
Miki Pulley Group
Couplings
Sliced couplings
ASK Model
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{miki_pulley/couplings/sliced20couplings/ask20model/ask20st.prj},{NB=ASK 070 BB 15H7-22H7 ST},{PREVIEW=../../../_pool_/65/fa/askmodel.png},{FIRMA=Miki Pulley Group},{ARTNR=ASK 070 BB 15H7-22H7 ST},{D=70},{D1=15},{D2=22},{RT=95},{L=95},{MAT=steel},{PV=0,1},{WV=0,3},{AV=0,06},{RPM=5000},{TS=196024},{TM=1380×10-6},{KG=1,753},{ROHS=Yes},{REACH=Yes},{HSC=8483 6020},{PDF=Open PDF},{DEFAULTSORTATTR=17536},{PDFTOOPEN=https://www.mikipulley.de/wp-content/uploads/2020/12/ASK_datasheet.pdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1669
HELP_VARIABLE
Company
Miki Pulley Group
Description
ASK ST - Sliced couplings, d1/d2= 2,5-55mm, 5-400Nm, steel
Bill of material
ASK 070 BB 15H7-22H7 ST
PREVIEW
FIRMA
Miki Pulley Group
ARTNR
Partnumber
ASK 070 BB 15H7-22H7 ST
ASK 070 BB 15H7-22H7 ST
D
outer diameter
70
70
mm
D1
bore diameter d1
15
15
mm
D2
bore diameter d2
22
22
mm
RT
rated torque
95
95
Nm
L
Length
95
95
mm
MAT
material
steel
PV
parallel offset
0,1
0,1
mm
WV
angle offset
0,3
0,3
grad [°]
AV
axial misalignment
0,06
0,06
mm
RPM
Max RPM
5000
5000
mm^-1
TS
torsional rigidity
196024
196024
Nm/rad
TM
moment of inertia
1380×10-6
1380×10-6
kg*m^2
KG
Weight
1,753
1,753
kg
ROHS
RoHS
Yes
REACH
Yes
HSC
HS-Code
8483 6020
PDF
Link to PDf
Open PDF
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D