Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Mini Motor
Description
ACEF - Asynchronous coaxial gearmotor with gear pairs and planetary reduction stage
Bill of material
ACEF2T2 37 B3
TYP
Type
ACEF2T2
I
Ratio
GBINFO
Gearbox info
Parallel-axis gears + planetary - 89% total efficiency
CPL
Coupling
AS
Applicable standard
LUB
Lubricant
Food grade (NSF H1)
SMAT
Shaft and screws material
Stainless steel
DP
Delivered power
31W
NLMS
No-load motor speed
2800rpm
NLGBS
No-load gearbox output speed
75rpm
RTQ
Rated torque
3,9Nm
SV
Supply voltage
230/400 Vac - 50Hz
SC
Supply current
0,30/0,17 A
CLN
Cooling
Natural
USE
Use
0÷40 °C / max 90% RH / max 1000m amsl
STEMP
Storage temperature
-20÷60 °C
W
Insulation class
F (CEI EN 60034-1)
IP
Protection degree
IP67 (CEI EN 60529)
WT
Weight
3,20 kg
öneriler
Loading ...
CAD modeli indir
Previews
3D
2D