Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Firma
Mini Motor
Beschreibung
PAEF - Asynchronous coaxial gearmotor with gear pairs and planetary reduction stage
Stückliste
PAEF4T2 48,7 B3
TYP
Type
PAEF4T2
I
Ratio
GBINFO
Gearbox info
Parallel-axis gears + planetary - 89% total efficiency
CPL
Coupling
AS
Applicable standard
LUB
Lubricant
Food grade (NSF H1)
SMAT
Shaft and screws material
Stainless steel
DP
Delivered power
130W
NLMS
No-load motor speed
2800rpm
NLGBS
No-load gearbox output speed
57rpm
RTQ
Rated torque
19,9Nm
SV
Supply voltage
230/400 Vac - 50Hz
SC
Supply current
0,65/0,38 A
CLN
Cooling
Natural
USE
Use
0÷40 °C / max 90% RH / max 1000m amsl
STEMP
Storage temperature
-20÷60 °C
W
Insulation class
F (CEI EN 60034-1)
IP
Protection degree
IP67 (CEI EN 60529)
WT
Weight
8,95 kg
Empfehlungen
Daten werden geladen ...
CAD-Modelle herunterladen
Voransichten
3D
2D