Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Mink Bürsten
Description
ZZS155 - ZZ-Collar
Bill of material
ZZS15536-K3
ORDERNO
Order number
ZZS15536-K3
SHD
Spindle hole diameter
mm
BD
Body diameter
155 mm
L
Body length
25
MAT1
Body material
Polyamide 6 + 15% glass fibre / PA-GFK (black)
OPT
To be used with
SDT
Standard delivery time
Max. 10 working days
öneriler
Loading ...
CAD modeli indir
Previews
3D
2D