Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Mink Bürsten
Description
RUB-MRB - Mink mini roller conveyor
Bill of material
RUB-MRB-K1
ORDERNO
Order number
RUB-MRB-K1
NORO
Number of rollers
MAT1
Body material
Polyoxymethylene (POM)
MAT2
Bristle material
Polyamide 6 (PA6)
SHD
Spindle hole diameter
3 mm
DIAM
Diameter
30 mm
BD
Body diameter
21 mm
D
Bristle diameter
0.20
BL
Body length
26.00 mm
SDT
Standard delivery time
3 to 4 weeks
INFO
Info
Supplied with 2 metre rail
建議
Loading ...
下載CAD模型
Previews
3D
2D