您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Motovario
Created: 14.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Motovario
CB A52 U C - - 25 - -
Motovario
Gear motors and gear units
Helical bevel geared motors and gear units
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{motovario/motoriduttori_e_riduttori/ortogonale/cba_asmtab.prj},{NB=CBA52C250000NO0T063-1-(--IC411NONO------STD)},{GR=A52},{VERS=U},{VERSALBE=C},{ACU1=25},{TFU=0},{PFU=0},{BR=0},{PBR=0},{AL=NO},{PAL=0},{GR1=52},{TFUX=0,'NO',1,'FA',2,'FB',3,'FC',4,'FD'},{PBRX=1,'1',5,'5',6,'6',7,'7',8,'8'},{USC=51.000},{VERSALBE1= 'C', 'C-Cavo','L', 'L-Calettatore L'},{TIP=T},{GRA=063},{SIGLA=-},{ALI=},{GIRI=},{POTE=},{CTRL=-},{MODU=-},{RAF=IC411},{FC=B10},{FLA=A},{BIS=NO},{DISP=NO},{ENCO=-},{TF=-},{AF=-},{RF=-},{ACC=-},{SER=-},{CVE=STD},{MOR=1},{PPATH=cba_asmtpl.prj},{E=160},{F=98},{G=112},{G1=80},{H=80},{H1=84.2},{I=45},{J=80},{K=100},{L=95},{M=80},{N=102},{N1=102},{P=110},{Q=51},{R=153},{S=10},{T1=108},{W=152},{HLP=84.2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Motovario
Description
CBA - Helical bevel gearmotor aluminium series
Bill of material
CB A52 U C - - 25 - -
GR
Size
A52
A52
VERS
Gear box version
U-Universal
VERSALBE
Output shaft version
C-Hollow
L-Shrink Disk L
C-Hollow
L-Shrink Disk L
ACU1
Output shaft (d*l)
25
28
1in
25
28
1in
TFU
Output flange
NO
FA
FB
FC
FD
NO
FA
FB
FC
FD
DFU
Output flange dimension (d)
-
PFU
Output flange position
-
-
BR
Torque arm
No
Pos. J
Pos. K
No
Pos. J
Pos. K
PBR
Torque arm position
-
-
AL
Low speed shaft accessory (d)
No
Single Ø25
Double Ø25
No
Single Ø25
Double Ø25
PAL
Low speed shaft accessory position
-
-
TIP
Motor/Inverter Motor
TS, TH - Three phase
TBS, TBH - Self Braking Three Phase
TP-Three Phase Premium Efficiency
TBP-Self Braking Three Phase Premium Efficiency
DV-TS, DV-TH - Inverter with three-phase motor T
DV-TBS, DV-TBH - Inverter with three-phase brake motor TB
TP-SL-Three-Phase Premium Efficiency Self Power
TBP-SL-Three-Phase Self-Braking Premium Efficiency Self Power
TS, TH - Three phase
TBS, TBH - Self Braking Three Phase
TP-Three Phase Premium Efficiency
TBP-Self Braking Three Phase Premium Efficiency
DV-TS, DV-TH - Inverter with three-phase motor T
DV-TBS, DV-TBH - Inverter with three-phase brake motor TB
TP-SL-Three-Phase Premium Efficiency Self Power
TBP-SL-Three-Phase Self-Braking Premium Efficiency Self Power
GRA
Motor size
063
071
080
090L
090S
063
071
080
090L
090S
SIGLA
Sign
-
-
ALI
Supply
-
-
GIRI
Speed Range
-
-
POTE
Power Group
-
-
CTRL
Manual Adjustment Control
-
-
MODU
Expansion modules
-
-
RAF
Cooling
IC411 Self-Ventilated
IC410 Not Ventilated
IC416 Forced Ventilation
IC418 Not Ventilated - Ext. Ventilation
TEFC Self Ventialted
TENV Not Ventilated
IC411 Self-Ventilated
IC410 Not Ventilated
IC416 Forced Ventilation
IC418 Not Ventilated - Ext. Ventilation
TEFC Self Ventialted
TENV Not Ventilated
FC
Motor execution
B10
FLA
Compact flange
A
A
BIS
Rear shaft (d*l)
No
11x23
No
11x23
DISP
Devices
No
Encoder
Fast connection
No
Encoder
Fast connection
ENCO
Encoder
-
-
TF
Break type
-
-
AF
Brake power supply
-
-
RF
Brake rectifier
-
-
ACC
Accessories
-
-
SER
Forced ventilation
-
-
CVE
Fan cover
Standard
Tettuccio parapioggia
Tettuccio tessile
Standard
Tettuccio parapioggia
Tettuccio tessile
COP
Terminal box cover
Aluminium
MOR
Terminal box cover position
1
2
3
4
1
2
3
4
BB
8
8
mm
D
25
25
mm
E
160
160
mm
E1
-
-
mm
F
98
98
mm
G
112
112
mm
G1
80
80
mm
H
80
80
mm
H1
84.2
84.2
mm
I
45
mm
J
80
80
mm
K
100
100
mm
L
95
95
mm
M
80
80
mm
N
102
102
mm
N1
102
102
mm
O
9
9
mm
O1
M8x14
M8x14
mm
P
110
110
mm
Q
51
51
mm
R
153
153
mm
S
10
10
mm
TT
28.3
28.3
mm
T1
108
108
mm
U
-
-
mm
V
30
30
mm
W
152
152
mm
X
180
180
mm
Y
121
121
mm
Z
103.8
103.8
mm
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D