Catalog navigation
CAD模型選擇
可提供的產品: 5
HELP_VARIABLE
Company
Motovario
Description
NMRVP/NMRVPL - Combined worm geared motor with torque limiter
Bill of material
NMRVP/NMRVPL 040-063 100 (10x10) AS1 140x11 18 NO 25 D NO NO - - - - NO NO - ---(ISINO---)
GR
Size
RAP
Ratio
ES
Design
PAM
Input PAM flange
ACU1
Output hole shaft gear unit 1 (d)
VB1
Double input shaft gear unit 1
ACU2
Output hole shaft gear unit 2 (d)
LIM
Torque limiter position
VB2
Double input shaft gear unit 2
TFU
Output flange gear unit 2
DFU
Output flange dimension gear unit 2 (d)
-
PFU
Output flange position gear unit 2
BR
Torque arm gear unit 2
PBR
Torque arm position gear unit 2
CAP
Cover gear unit 2
TIP
Motor/Inverter Motor
GRA
Motor size
SIGLA
Sign
mm
ALI
Supply
GIRI
Speed Range
POTE
Power Group
CTRL
Manual Adjustment Control
MODU
Expansion modules
RAF
Cooling
-
FC
Motor execution
-
TF
Break type
AF
Brake power supply
-
RF
Brake rectifier
ACC
Accessories
COP
Terminal box cover
-
CVE
Fan cover
-
MOR
Pos. terminal box
A
mm
AC
- mm
B
mm
BB
mm
BM
- mm
D
mm
DG
mm
DM
- mm
E
- mm
F
- mm
G
H
mm
H2
mm
I
mm
I2
mm
L
mm
N2
mm
LB
- mm
R
mm
PM
- mm
R2
mm
S
mm
TM
- mm
TT
mm
T1
mm
T2
mm
Z
mm
建議
Loading ...
下載CAD模型
Previews
3D
尺寸
2D