Catalog navigation
Seleção de modelos em CAD
Available products: 10
HELP_VARIABLE
Company
Motovario
Description
SW-SWL - Double worm geared motor fitted for motor coupling version PAM with sleeve and torque limiter
Bill of material
SW-SWL 040-063 T 200 (10x20) 140x11 25 AS1
GR
Size
RAP
Ratio
ES
Design
PAM
Input PAM flange
ACU1
Output hole shaft gear unit 1 (d)
VB1
Double input shaft gear unit 1
ACU2
Output hole shaft gear unit 2 (d)
mm
VB2
Double input shaft gear unit 2
TFU
Output flange gear unit 2
DFU
Output flange dimension gear unit 2 (d)
-
PFU
Output flange position gear unit 2
CAP
Cover gear unit 2
TIP
Motor/Inverter Motor
GRA
Motor size
SIGLA
Sign
mm
ALI
Supply
GIRI
Speed Range
POTE
Power Group
CTRL
Manual Adjustment Control
MODU
Expansion modules
RAF
Cooling
-
FC
Motor execution
-
TF
Break type
AF
Brake power supply
-
RF
Brake rectifier
ACC
Accessories
COP
Terminal box cover
-
CVE
Fan cover
-
MOR
Pos. terminal box
AA
mm
AC
- mm
A1
- mm
B
mm
BB
mm
BM
- mm
C
- mm
D
mm
DG
mm
DM
- mm
EA
- mm
EB
- mm
EC
- mm
E
- mm
F
- mm
FF
- mm
G
mm
GG
- mm
G1
- mm
H
mm
H1
mm
H2
- mm
H3
mm
I
mm
I2
mm
K0
- mm
K1
- mm
L
- mm
LB
- mm
LM
mm
N2
mm
O1
- mm
PM
- mm
R
mm
R1
- mm
R2
mm
S
mm
S1
- mm
TM
- mm
TT
mm
T1
mm
T2
mm
Z
mm
Recomendações
Loading ...
Baixar modelos em CAD
Previews
3D
Dimensão
2D