您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
TH60R/M20 (0-030)
Märkische Stanz-Partner
Technische Hilfsmittel
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{msp/teschnische_hilfsmittel/th60r_asmtab.prj},{NB=TH60R/M20 (0-030)},{CNSORDERNO=TH60R / M20},{TYPE=TH 60 R},{BEZEICH=TH60R/M20},{D1=11.000},{COMPANY=MSP},{M=M20},{VAR=Standard},{F1=30},{TRA=2.5 t},{T1=2.50},{T2=2.50},{A=13},{B=74},{C=40},{D=61},{T=135},{E=55},{F=30},{G=61},{N=18},{ANZ=70},{SW=55},{GEW=1.1 kg},{AM=70 Nm},{NDM=20.000},{KDM=16.933},{ROT=0},{ROT2=0},{V=1},{VER=3},{CON=3},{PPATH=assemblies/th60r_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Märkische Stanz-Partner
Description
TH60R - PowerPoint Universal, Swivel Lifting Rings with eye connection
Bill of material
TH60R/M20 (0-030)
CNSORDERNO
Order number
TH60R / M20
TH60R / M20
TYPE
Type
TH 60 R
COMPANY
Company
MSP
M
Thread-Ø
M20
M20
T1
Lifting capacity
2.50
2.50
t
T2
Lifting capacity
2.50
2.50
t
A
Diameter
13
13
mm
B
Lenght
74
74
mm
C
Lenght
40
40
mm
D
Diameter
61
61
mm
T
Lenght
135
135
mm
E
Lenght
55
55
mm
F
Lenght
30.000
30.000
G
Lenght
61
61
mm
SW
Across-flats-dimension
55
55
mm
ROT2
°
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D