Catalog navigation
CAD Model seçimi
Uygun ürünler: 4
HELP_VARIABLE
Company
Murrplastik
Description
ZL xx-AB strain relief
Bill of material
ZL 87-AB/EMV_87701036
TYP
Type
BESTNR
Order No.
EH
Installation height
12 mm
A
mm
B
25 mm
C
mm
E
6.5 mm
VPE
MOQ Pcs.
1
öneriler
Loading ...
CAD modeli indir
Previews
3D
Boyut
2D