Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Murrplastik
Description
Blanking plates Type BP (reinforced)
Bill of material
BP 16_87171620
TYP
Type
BESTNR
Order No.
FARBE
COLOR
Black
A1
A
mm
B1
B
58 mm
EH
Installation height
8 mm
A
mm
B
b
36 mm
C
mm
D
16 mm
E
5.5 mm
VPE
MOQ Pcs.
10
IP
IP class
IP 54 mm
UL94
V0 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D