Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Murrplastik
Description
Cable fixing plate Type KAF
Bill of material
KAF 11_87201010
TYP
BESTNR
Order No.
FARBE
COLOR
Black
MAL
Max. number of cables
A
mm
B
mm
C
mm
D
10.75 mm
E
10.25 mm
F
12.3 mm
G
13.60 mm
VPE
1
UL94
V0 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D