Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 26
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
RBPS passive pneumatic clamping and braking element for piston rods with spring-loaded energy storage - opened with pressure
Bill of material
RBPS2500-A
BESTELLNUM
item number clamping element
mm
ENDDVIS
with/without seals
mit mm
VERFUEGBARKEIT
availability
standard mm
PDF1
data sheet
PDF data sheet mm
PDF2
installation instructions
PDF installation instructions mm
PDF3
description
PDF description mm
GROESSE
size of shaft
mm
HALTEKRAFT
fixing power
mm
HALTEMOMENT
static holding torque
mm
BDRUCKMIN
min. Betriebsdruck
mm
RICHT
installation way
from front mm
OW
Klemmbreite
mm
DD
Durchmesser
mm
L
casing length
mm
G
air connection ±30° to the connection thread
mm
L1
position of air connection
mm
L4
Entlüftung Position
mm
B
groove width of air connection
mm
G1
fastening screw thread
mm
H
depth of the fastening screw thread
mm
D1
mounting holes position
mm
W1
Nut für Magnetfeldsensor
mm
W2
Nut für Magnetfeldsensor
mm
W3
Tiefe Nut Magnetfeldsensor
L7
Kontur Übergang DEC-GEH
mm
Recommandations
Chargement des données ...
Modèles CAO générés
Aperçus 3D
3D
Infos techniques
2D