Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Anderson-Negele Europe-Asia
Description
NSL-FR-01 - Continuous level sensor NSL-FR-01
Bill of material
NSL-FR-01 / 400 / TC1 / O / 2 / I42 / P / X / X / XX / X / 80-10
TYP
Type
NSL-FR-01
EL
Rod Length
mm
Enter value for EL
Rod Length
mm
cm
inch
ft
PA
Process connection
A
50.5 mm
B
- mm
MZ
Material certificate
E
Mounting position
AS
Output signal
I42 (IO-Link and 1x 4...20 mA level)
EA
Electrical connection
IS
Interface/Display
DE
Cap
ISO
Insulation at rod end
PK
Parameter configuration
L1
Length
mm
Enter value for L1
Length
mm
cm
inch
ft
L2
Length
313 mm
W
Angle
°
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D