Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Anderson-Negele Europe-Asia
Description
NSL-M - Continuous Level Sensor NSL-M
Bill of material
NSL-M- 00 / 50 / 6 / S0 / 8 / O / O / A2M / M12 / X / X
TYP
Typ
NSL-M
AUS
Version
00 Standard
EL
Rod Length
mm
Enter value for EL
Rod Length
mm
cm
inch
ft
D
Rod diameter
6 mm
PA
Process connection
A
Ø
- mm
OR
Surface quality
8 (Ra <= 0.8 µm (Standard))
MZ
Material certificate
E
Mounting position
AS
Output signal
A2M (4...20 mA, analog, 2-wire)
EA
Elektrical connection
M12 (M12-plug 1.4305, standard)
IS
Insulation at rod end
PK
Parameter configuration
Recomendações
Loading ...
Baixar modelos em CAD
Previews
3D
Dimensão
2D