Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (USA)
Description
PJPL42T - Hybrid Stepper Motors
Bill of material
PJPL42T73D4(100)(50)
PN
Part Number
PJPL42T73D4(100)
LD
Lead Wire
LT
Linear Travel/Step
5 mm
R
Repeatability
+-0.01 mm
LM
Lost Motion
0.02 mm
T
Thrust
80 N
ST
Effective stroke
mm
CO
Coil
D4
DS
Drive Screw
Rolled Ball Screw
EM
Excitation mode
2-2
TW
Type of Winding
Bipolar
OV
Operating voltage
2.5 V
CP
Current/phase A/phase
1.20 A/phase
RP
Resistance/phase ohm/phase
2.1 ohm/phase
TR
Temperature Rise
70 degree Kelvin
OTR
Operating Temp. Range
-10~+50 degree Celsius
IC
Insulation classification
Class B
IR
Insulation resistance Mohm
100 Mohm
IV
Isolation voltage
500V, 1min VAC
Empfehlungen
Daten werden geladen ...
CAD-Modelle herunterladen
Voransichten
3D
Bemaßung
2D