Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (USA)
Description
L250SS - Linear Shaft Motor
Bill of material
L250SS-0100st
PN
Part Number
L250SS-0100st
D
Shaft Size D
250
FS
Forcer Size A
OP2
Options
A
Forcer Length A
50 mm
PO
Parallel Option
S
Usable Stroke S
mm
Введите значение для S
Usable Stroke S
mm
cm
inch
ft
WP
Water Resistant Option
HA
Digital Hall Effect
CE
CE Type Motor Option
NF
Number of Forces
CF
Continuous Force
17 N
CC
Continuous Current
1.3 Arms
AF
Acceleration Force
69 N
AC
Acceleration Current
5.1 Arms
FC
Force Constant (Kf)
13 N/amp
EMF
Back EMF (Ke)
4.5 V/m/s
RES
Resistance 25°C
6.5 (Ohm)
IND
Inductance
11.4 mH
ETC
Electric Time Constant
1.75 ms
FMC
Fundamental Motor Constant (Km)
5.12 N sqrt(W)
MP
Magnetic Pitch (North-North)
60 mm
MPT
Max Phase Temperature
135 deg Celsius
TR
Thermal Resistance (Coil) (Kq)
10.0 deg Celsius/W
W
Forcer Width
56 mm
P
Forcer Screw Pitch (P)
40 mm
WGHT
Forcer Weight
0.43 g
G
Gap
2 mm
L
Shaft Length
250 mm
L1
Movable Range
150 mm
SM
Shaft Mass
0.66 kg
SD
Shaft Diameter
25 mm
L2
Support Length
50 mm
LWT
Lead Wire Type
UL 2464FA
LW
Lead Wire AWG
20
LWU
Lead Wire U Phase
Red
LWV
Lead Wire V Phase
White
LWW
Lead Wire W Phase
Black
BRH
Bending Radius of the Hall Sensor Cable
20.0 mm
RH
Receptacle Housing
HLR-03V
PH
Plug Housing
HLP-03V
RET
Retainer
HLS-03V
PC
Pin Contact
SSM-21T-P1.4
SCO
Socket Contact
SSF-21T-P1.4
FSD
Forcer Spacing Distance
15 mm
PD
Pole (N/S) Distance
45 mm
WD
Wire Diameter
2.20 mm
CEWT
CE Type Motor Cable Wire Type
UL 1330
CEW
CE Type Motor Cable Wire AWG
24
CEU
CE Type Motor Cable U Phase
Red
CEV
CE Type Motor Cable V Phase
White
CEWW
CE Type Motor Cable W Phase
Black
CEG
CE Type Motor Cable Ground Wire
CE
CEGWT
CE Type Motor Cable Ground Wire Type
UL 1330
CEGW
CE Type Motor Cable Ground Wire AWG
20
CEGFG
CE Type Motor Cable Frame Ground
Green/Yellow
SCWT
Sensor Cable Wire Type
UL 758
SCW
Sensor Cable Wire AWG
28
SCVCC
Sensor Cable VCC
White/Red
SCGND
Sensor Cable GND
White/Black
SC1
Sensor 1
Orange/Red
SC2
Sensor 2
Orange/Black
SC3
Sensor 3
Gray/Red
SCN
Sensor Cable No Connection
Gray/Black
CL
Cap Length
15 mm
NOM
Thread Nominal Dia.
4 mm
TL
Thread Length
8.0 mm
SP
Setting Pitch
25.0 mm
D1
Cable Position Length
23.5 mm
H1
Cable Position Height
6.0 mm
рекомендации
Загрузка ...
Загрузка CAD-моделей
Предварительные просмотры
3D
Измерение
2D