Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (USA)
Description
PFCL25-48x4-C - Linear Steppers
Bill of material
PFCL25-48C4-C
PN
Part Number
PFCL25-48C4-C
OD
Outer Dia.
25 mm
TYPE
Type
W
Type of Winding
Unipolar
SR
Steps Per Revolution
48
TP
Thread Pitch
0.48 mm
TS
Travel/Step
0.01 mm
S
Effective Stroke S
19 mm
RV
Rated Voltage
12 V
RC
Rated Current
0.10 A/Phase
R
Resistance
120 +/- 7% ohm/Phase
IND
Inductance
33.0 mH/Phase
OTR
Operating Temp. Range
-10 to +50 degree Celsius
TR
Temperature Rise
70 degree Kelvin
WGHT
Weight
60 g
NOTE
Motor Cable Length 200mm
3D Cable Model is just a Segment of the Actual Model
NOTE2
Steps per Revolution Notes
All tin-can motor specifications are based on full-step constant voltage operation
おすすめ
Loading ...
ダウンロード(CADデータ)
プレビュー
3D
情報
2D