Catalog navigation
Wybór modelu CAD
Dostępne producty: 6
HELP_VARIABLE
Company
Nippon Pulse Motor (USA)
Description
MDS/MDH-20 - Miniature AC Servomotor
Bill of material
MDS-2012
PN
Part No.
BD
Body Diameter
20.0 mm
BL
Body Length
mm
MAXT
Max Torque
Nm
RT
Rated Torque
Nm
CST
Continuous Stall Torque
Nm
MAXS
Max Speed
3000 rpm
RS
Rated Speed
1500 rpm
MAXER
Max Encoder Resolution
Incremental: 72,000 / Absolute: 262,144 (18 bit) P/R
IP
Input Power (driver input)
24.000 DCV
PP
Peak Power
W
PPR
Peak Power Rate
kW/s
PAC
Peak Armature Current
Arms
RAC
Rated Armature Current*
Arms
VC
Voltage Constant
V/krpm
TC25
Torque Constant (at 25 C)
Nm/Arms
LAR25
Line Armature Resistance (at 25 C)
Ω
LAI
Line Armature Inductance
mH
RP
Rotor Poles
10.000 P
MOI
Moment of Inertia (J)
g�cm2
PRLFR
Permissible Radial Load (Fr)
44.000 N
PALFA
Permissible Axial Load (Fa)
22.000 N
LRPD
Load Reference Point Distance
mm
MASS
Mass
kg
SH
Standard Heatsink
100 x 100 x 5 Aluminum
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
2D