Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (USA)
Description
PFC25, PFC25 with P Gearhead - Stepper Motors - Rotary Tin Can Steppers
Bill of material
PFC25-24C1
PN
Part Number
PFC25-24C1
OD
Outer Diameter
25 mm
JT
Joint Type
Connector Joint
TYPE
Motor Type
Standard
EM
Excitation Mode
Full Step (2-2)
SR
Steps per Revolution
SA
Step Angle
15.0 degree
CR
Coil Rating
MM
Magnetic Material
GH
Gear Head
GR
Gear Ratio
RV
Rated Voltage
12 V
WR
Winding Resistence
120 Ohms
WI
Winding Inductance
34.0 mH
HT
Holding Torque
8 mN-m
RI
Rotor Inertia
1.0 x 10(-7) kg*m2
SPR
Starting Pulse Rate
490 pps
SLPR
Slewing Pulse Rate
900 pps
OTR
Operating Temp. Range
-10 to +50 deg. Celsius
TR
Temperature Rise
70 deg. Celsius
WGHT
Weight
35 g
MT
Maximum Torque with Gear
0 mN*m
NOTE
Motor Cable Length 200mm
3D Cable Model is just a Segment of the Actual Model
NOTE2
Notes
PFC25 Notes
为你推荐
载入中 ...
下载CAD模型
预览
3D
尺寸标注
2D