Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (USA)
Description
PFC35TH - Stepper Motors - Rotary Tin Can Steppers
Bill of material
PFC35TH-48
PN
Part Number
PFC35TH-48
OD
Outer Diameter
35 mm
SR
Steps per Revolution
48
W
Type of Winding
Unipolar
EM
Excitation Mode
Full-step (2-2)
SA
Step Angle
7.5 +/- 5% degree
RV
Rated Voltage
9 V
MM
Magnet Material
Neodymium
WR
Winding Resistance
37 Ohms
WI
Winding Inductance
14 mH/phase
MT
Maximum Torque
33 mN-m
SPR
Starting Pulse Rate
400 pps
SLPR
Slewing Pulse Rate
470 pps
OTR
Operating Temperature Range
-10 to +50 deg. Celcius
TR
Temperature Rise
70 deg. Celsius
WGHT
Weight
80 g
DS
Dielectric Strength
AC500V (1 min.) AC-V
IC
Insulation Class
Class E
GO
Gearhead Option
Available
NP
Number of Phases
2
NOTE
Motor Cable Length 200mm
The 200mm optional cable pig tail is not shown in model
NOTE2
Notes
PFC35TH Notes
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
Wymiar
2D