Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (USA)
Description
PFC42H w/ H Gear Head - Stepper Motors - Rotary Tin Can Steppers
Bill of material
PFC42H-48C1
PN
Part Number
PFC42H-48C1
OD
Outer Diameter
42 mm
JT
Joint Type
Connector Joint
TYPE
Type
High Torque
EM
Excitation Mode
Full Step (2-2)
SR
Steps per Revolution
48
SA
Step Angle
7.5 degree
CR
Coil Rating
MM
Magnetic Material
Ferrite Anisotropic
GH
Gear Head
GR
Gear Ratio
RV
Rated Voltage
12 V
WR
Winding Resistence
70 Ohms
WI
Winding Inductance
39.0 mH
HT
Holding Torque
50 mN*H
RI
Rotor Inertia
27 x 10(-7) kg*m2
SPR
Starting Pulse Rate
290 pps
SLPR
Slewing Pulse Rate
320 pps
OTR
Operating Temp. Range
-30 to +80 deg. Celsius
TR
Temperature Rise
55 deg. Celsius
WGHT
Weight
160 g
MT
Maximum Torque with Gear
0 mN-m
NOTE
Motor Cable Length 310mm
Cable 3D Model is just a Segment of the Actual Model
рекомендации
Загрузка ...
Загрузка CAD-моделей
Предварительные просмотры
3D
Измерение
2D