Catalog navigation
CADモデル選択
選択可能な製品数: 26
HELP_VARIABLE
Company
Nitrogen Springs
Description
KT 15 - Minimum height, maximum force, hose cylinders with G1/8 charging port
Bill of material
KT15-125.3
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
3 mm
D
Diameter
63 mm
RD
Rod Diameter
36 mm
P
Pressure
bar
PMIN
Pressione minima
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Initial force
daN
F1I
Isothermal end force
daN
F1P
Polytropische Endfestigkeit
daN
V
Volume
cm^3
S
Surface
10.18 cm^2
MAXSPEED
Maximum speed
1.8 m/s
W
Weight
Kg
TMIN
Temperature min
0 °C
TMAX
Temperature max
80 °C
おすすめ
おすすめ情報がありません
ダウンロード(CADデータ)
プレビュー
3D
情報
2D