Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
PN-BH Type - Plug
Bill of material
90PN-BH STEEL
CNSORDERNO
Order number
90PN-BH STEEL
ASSYNO
Assy No.
CB28625
S
Application (Hose)
Φ9 x Φ15 mm
HT
Wall thickness of the hose
3±0.3 mm
MT
Material
STEEL
M
Mass
86 g
L
(51) mm
H1
H1 (WAF)
Hex.23 mm
H2
H2 (WAF)
Hex.24 mm
C
20 mm
B
ΦB
7.5 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D