Catalog navigation
Výběr CAD modelu
Available products: 3
HELP_VARIABLE
Company
NITTO KOHKI
Description
Male thread_SM Type - Socket
Bill of material
PV-20SM BRASS NBR
CNSORDERNO
Order number
ASSYNO
Assy No.
S
Application
MT
Material
BRASS
M
Mass
g
L
mm
D
ΦD
26.5 mm
E1
(50.5) mm
E2
(70) mm
H
H (WAF)
Hex.22 mm
C
φC
29 mm
T
B
ΦB
mm
SM
Seal material
NBR
Doporučení
No recommendations available.
Stáhnout CAD model
Previews
3D
Dimenze
2D