Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
MALC-01 Type - Adapter
Bill of material
MALC-01SP-2FAD BRASS
CNSORDERNO
Order number
MALC-01SP-2FAD BRASS
ASSYNO
Assy No.
CB66413
MT
Material
BRASS
M
Mass
66 g
L1
44 mm
L2
(40.5) mm
L3
3.5 mm
H1
ØH1
36 mm
H2
(5.9) mm
H3
22 mm
H
Hex.
Hex.17
T
Rc1/4
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D