Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
NITTO KOHKI
Description
For rubber hose mounting / with backstop valve for torch connection_PHB Type - Plug
Bill of material
22PHB BRASS
CNSORDERNO
Order number
ASSYNO
Assy No.
S
Application (Hose)
mm
MT
Material
BRASS
M
Mass
g
L
(69.6) mm
C
23.5 mm
A
28 mm
H
ΦH
15.5 mm
T
ΦT
mm
B
ΦB
4.5 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D