Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
Female thread for cylinder connection_SSF Type - Socket
Bill of material
S22SF BRASS NBR
CNSORDERNO
Order number
S22SF BRASS NBR
ASSYNO
Assy No.
CA82940
S
Application
For oxygen torch side
MT
Material
BRASS
M
Mass
74 g
L
(52.5) mm
SD
Φd
(19.5) mm
T
M16 x 1.5
H
H (WAF)
Hex.19
B
ΦB
4.5 mm
SM
Seal material
NBR
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D